The input snubber networks for the load modules are as follows:
N3302A: (2 Ω in parallel 0.022 µF) in series with 2.2 µF
N3303A: 2.15 Ω in series with 1 µF
N3304A: (2 Ω in parallel 0.022 µF) in series with 2.2 µF
N3305A: (1 Ω in parallel 0.05 µF) in series with 2.7 µF
N3306A: 1 Ω in series with 4.4 µF
N3307A/N3304A#J03: (2 Ω in parallel 0.022 µF) in series with 1 µF
Applies to: N3300A, N3301A, N3302A, N3303A, N3304A, N3305A, N3306A, N3307A
Visit our Power Products Forum for additional topics and discussions. Read technical postings on our Power Blog – Watt’s Up? |